Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.685 | |
| A dimension MM | 93.600 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size IN | 1.063 | |
| Backup hex size MM | 27.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 28641-22-08Z | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Compatible hoses | EC110EC210FC686FC687GH663GH781GH793 | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.000 | |
| Drop dimension MM | 27.0 | |
| End connection hex size IN | 1.063 | |
| End connection hex size MM | 27.000 | |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.444 | |
| Hose cut off factor MM | 62.100 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.390 | |
| Inside diameter MM | 10.000 | |
| Product height in | 2.547 | |
| Product height mm | 64.693 | |
| Product length in | 4.768 | |
| Product length mm | 121.107 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.063 | |
| Product width mm | 27.000 |
