
288104
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
288104
Product specifications
Characteristic | Value |
|---|---|
| Adjustment | Yes |
| Adjustment Range | 1500-3000 psi |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) |
| Body material | Cast Iron |
| Check Valve | No |
| Design code | 10 |
| Electrical connector | None |
| Electrical Flag | No |
| Feature | Plug-and-play designHigh-performance featuresMoisture resistant |
| Flow rate | 473 l/min |
| Fluid Cleanliness | 19/17/14 |
| Fluid compatibility | Phosphate ester fluids |
| Function | Relief |
| Hi Vent Spring | No |
| Leakage | Standard |
| Light | No |
| Manual Override | No |
| Model Code | F3-CF-16-F-10 |
| Performance | Standard |
| Pressure Rating | 140 bar |
| Product Height | 8.06 in |
| Product Length/Depth | 6.78 in |
| Product Type | Pressure Control Valves |
| Product Volume | 232.249 in³ |
| Product Weight | 36 lb |
| Product Width | 4.25 in |
| Remote control | No |
| Seal material | Viton |
| Size | 16 |
| Stage | Single Stage |
| Sub-brand | None |
| Switch Connector | No |
| Trade Name | CF-16 10 Design |
| Valve Mount Type | Flange Connections |
| Working temperature - max | 65 °C |
| Working temperature - min | 20 °C |