Danfoss
293-4032-003
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 5 hydraulic steering units
Recommended replacement: 293-4107-003
293-4032-003
Product specifications
Characteristic | Value |
|---|---|
| Additional Ports | .5625-18 UNF-2B Load Sensing SAE O-Ring Port On Port Face |
| Application | Lawn and Garden Equipment|Turf Equipment|Golf Course Maintenance Equipment|Lift Trucks|Compact Utility Tractors |
| Brand | Danfoss |
| Design code | 3 |
| Flow Amplification | None |
| Flow rate | 11 LPM |
| Fluid compatibility | See Danfoss Technical Bulletin 3-401 |
| Housing material | Ductile Iron |
| Identification | Danfoss Product Number On Nameplate |
| Inlet or Load Sense Relief Valve Setting | 83 bar |
| Inlet Pressure Rating | 103 bar |
| Input Torque | Low |
| Integral Valves | Yes |
| Load Circuit | Non Reaction |
| Main Displacement | 73.8 cm³/rev |
| Maximum Back Pressure | 21 bar |
| Maximum Flow Rate | 19 l/min |
| Mechanical Interface | Internal Involute Spline, 12 Tooth 16/32 Dp 30 Degree Pa |
| Model Code | ABR13A430FA052K00BAEA1A0AE10DC |
| Mounting Threads | None On Port Face 4X .375-16 UNC-2B On Mounting Face |
| Neutral Circuit | Load Sensing-Dynamic Signal |
| Paint | Black |
| Ports | 4X .5625-18 UNF-2B SAE O-Ring Port |
| Product Height | 3.17 in |
| Product Length/Depth | 5.5 in |
| Product Volume | 55.269 in³ |
| Product Width | 3.17 in |
| Recommended Filtration Level | ISO 18/13 Cleanliness |
| Return Pressure Rating | 10 bar |
| Special features | Low Noise |
| Unit type | None |
| Valve Options | Inlet Relief Valve, Manual Steering Check Valve |
| Viscosity Recommendation | 120 SUS |
| Working pressure - max | 140 bar |
| Working temperature - max | 93 °C |