Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.070 | |
| A dimension MM | 128.778 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 29613-20-20WXZ | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| End Type 1 | MALE BSPP 60 DEGREE CONE | Male BSPP 60 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.880 | |
| Hose cut off factor MM | 47.752 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.940 | |
| Inside diameter MM | 23.876 | |
| Product height in | 1.960 | |
| Product height mm | 49.784 | |
| Product length in | 5.070 | |
| Product length mm | 128.778 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.960 | |
| Product width mm | 49.784 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |