Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.690 | |
| A dimension MM | 144.526 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 29613-24-24WXZ | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -24 | -24 |
| End type 1 | MALE BSPP 60 DEGREE CONE | Male BSPP 60 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.940 | |
| Hose cut off factor MM | 49.276 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.210 | |
| Inside diameter MM | 30.734 | |
| Product height in | 2.160 | |
| Product height mm | 54.864 | |
| Product length in | 5.690 | |
| Product length mm | 144.526 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.160 | |
| Product width mm | 54.864 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |