Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.570 | |
| A dimension MM | 65.300 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Compatible hose ID IN | 0.374 | |
| Compatible hose ID MM | 9.525 | |
| Compatible hoses | FC686FC687GH663GH781GH793 | FC686 FC687GH663 GH781 GH793 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.803 | |
| Drop dimension MM | 45.80 | |
| End connection hex size IN | 0.866 | |
| End connection hex size MM | 22.000 | |
| End size 1 | -6 | -6 |
| End type 1 | FEMALE BSPP DKO SWIVEL 60 DEG. | Female BSPP DKO swivel 60 deg. |
| Hex size 1 IN | 0.866 | |
| Hex size 1 MM | 22.000 | |
| Hex size 2 IN | 0.866 | |
| Hex size 2 MM | 22.000 | |
| Hose cut off factor IN | 1.389 | |
| Hose cut off factor MM | 35.300 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.280 | |
| Inside diameter MM | 7.000 | |
| Product height in | 2.453 | |
| Product height mm | 62.306 | |
| Product length in | 3.031 | |
| Product length mm | 76.987 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.870 | |
| Product width mm | 22.098 | |
| Thread size 1 | G 3/8 | G 3/8 |
