Aeroquip by Danfoss
2F20FHB20.083
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2F20FHB20.083
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 1.25 in | |
| Construction style | Crimp | |
| Drop dimension | 3.28 | |
| End gender 2 | Female | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Dura-Kote | |
| Hose cut-off factor | 3.81 in | |
| Hose dash size | -20 | |
| Inside diameter | 1 in | |
| Item type | Fitting Assembly | |
| Product Height | 4.409 in | |
| Product Length/Depth | 7.83 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 77.71 in³ | |
| Product Weight | 3.19 lb | |
| Product Width | 2.251 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 1W Series |