2K16235
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2K16235
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Air inclusion - max | 1.2 cm³ | |
| Angle (shape) | Straight | |
| Application | Agriculture, Hydraulic Tool, General Industry, Construction, Fluid Transfer, Transportation, Military, Law Enforcement/Rescue, Chemical, Oil and Gas, Consumer Products, HVAC, Food and Beverage, Trucks, Aerospace, Medical | |
| Body size | 1/4 | |
| Certification(s) | ISO 7241-1 Series B | |
| Connection style | Manual Connect | |
| End Size 1 | 1/4 IN | |
| End type 1 | NPTF | |
| Finish/plating | Zinc Trivalent | |
| Flow rate | 3 gal/min | |
| Fluid loss | .9 cm³ | |
| Hex Size 1 | .75 in | |
| Internal connection type | Ball Lock | |
| Item type | Male Half | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 1.086 lb | |
| Packaged Width | 4 in | |
| Product Height | .87 in | |
| Product Length/Depth | 1.52 in | |
| Product material | Carbon steel | |
| Product Volume | 1.15 in³ | |
| Product Weight | .086 lb | |
| Product Width | .87 in | |
| Seal material | Kalrez | |
| Thread sealant | No | |
| Thread Size 1 | 1/4-18 | |
| Valve type | 2 way | |
| Working pressure | 5000 Psi | |
| Working temperature - max | 600 °F | |
| Working temperature - min | -30 °F |