Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.709 | |
| A dimension MM | 145.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 2K20FH20 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Compatible hoses | GH200 | GH200 |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.549 | |
| Hose cut off factor MM | 90.150 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.044 | |
| Inside diameter MM | 26.500 | |
| Product height in | 2.125 | |
| Product height mm | 53.980 | |
| Product length in | 5.708 | |
| Product length mm | 145.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.125 | |
| Product width mm | 53.980 |
