Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.290 | |
| A dimension MM | 185.166 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 2K32DSB20 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.800 | |
| Drop dimension MM | 96.5 | |
| End connection hex size IN | 2.375 | |
| End connection hex size MM | 60.000 | |
| End size 1 | -20 | -20 |
| End Type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 4.650 | |
| Hose cut off factor MM | 118.110 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.050 | |
| Inside diameter MM | 26.670 | |
| Product height in | 3.800 | |
| Product height mm | 96.520 | |
| Product length in | 7.290 | |
| Product length mm | 185.166 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.360 | |
| Product width mm | 59.944 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |
| Thread size 1 | M52X2 | M52x2 |