Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.950 | |
| A dimension MM | 75.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 2KA20 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Compatible hoses | GH200 | GH200 |
| Construction Style | CRIMP | Crimp |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.579 | |
| Inside diameter MM | 40.100 | |
| Product height in | 2.241 | |
| Product height mm | 56.930 | |
| Product length in | 2.952 | |
| Product length mm | 75.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.241 | |
| Product width mm | 56.930 |
