
Winner by Danfoss
2OB-04-06Z
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2OB-04-06Z
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Winner by Danfoss | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Size 1 | 7/16 IN | |
| End Size 2 | 3/8 IN | |
| End type 1 | SAE ORB | |
| End type 2 | BSPP | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | Cr3+Zinc | |
| Hex Size 1 | 17 mm | |
| Hex Size 2 | 22 mm | |
| Item type | SAE ORB Male/BSPP Female 60 | |
| Product Height | 22 mm | |
| Product Length/Depth | 33.3 mm | |
| Product material | Carbon Steel | |
| Product Type | Straight Adapters | |
| Product Volume | 16.117 cm³ | |
| Product Weight | 46 g | |
| Product Width | 22 mm | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 7/16-20 | |
| Thread Size 2 | G3/8-19 | |
| Trade Name | 2OB Series |