Danfoss Hansen
2R25192
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2R25192
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Shipyards, General Pneumatics, Mining, Marine | |
| Body size | 1/4 | |
| Brand | Danfoss | |
| Burst pressure | 1200 Psi | |
| Connection style | Manual Connect | |
| End Size 1 | 1/2 IN | |
| End type 1 | NPTF | |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures | |
| Finish/plating | Zinc Trivalent | |
| Flow rate | 359 gal/min | |
| Fluid compatibility | Compressed air | |
| Hex Size 1 | .88 in | |
| Item type | Female Half | |
| Media | Pneumatic | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 1.323 lb | |
| Packaged Width | 4 in | |
| Port size | 1/2 | |
| Product Height | 1.06 in | |
| Product Length/Depth | 2.35 in | |
| Product material | Carbon steel | |
| Product Type | Quick Disconnect Couplings | |
| Product Volume | 2.64 in³ | |
| Product Weight | .323 lb | |
| Product Width | 1.06 in | |
| Safety locking mechanism | Ring Lock | |
| Seal material | EPDM | |
| Sub-brand | Hansen | |
| Thread sealant | No | |
| Thread Size 1 | 1/2-14 | |
| Trade Name | 2RL Series | |
| UNSPSC | 31163101 | |
| UPC | 678146198709 | |
| Valve type | 1 way | |
| Working pressure | 300 Psi | |
| Working temperature - max | 300 °F | |
| Working temperature - min | -65 °F |