Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.925 | |
| A dimension MM | 48.900 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 2R6 | |
| Compatible hose ID IN | 0.374 | |
| Compatible hose ID MM | 9.398 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.062 | |
| End connection hex size MM | 27.000 | |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.502 | |
| Inside diameter MM | 12.760 | |
| Product height in | 1.140 | |
| Product height mm | 28.956 | |
| Product length in | 1.930 | |
| Product length mm | 49.022 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.060 | |
| Product width mm | 26.924 |
