Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.050 |
| A dimension MM | 102.900 |
| Angle shape | Straight |
| Backup hex size IN | 1.375 |
| Backup hex size MM | 34.000 |
| Brand | Danfoss |
| Catalog Item | 2RA12FR12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| End connection hex size IN | 1.375 |
| End connection hex size MM | 34.000 |
| End connection torque | 63-75 lb-ft(85-102 Nm) |
| End size 1 | -12 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.300 |
| Hose cut off factor MM | 58.400 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product height in | 1.650 |
| Product height mm | 41.910 |
| Product length in | 4.050 |
| Product length mm | 102.870 |
| Product material | Carbon steel |
| Product width in | 1.650 |
| Product width mm | 41.910 |
| Series | Global skive |
| Thread size 1 | 1 3/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146193599 |
