Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 3-1290-40 | |
| End size 1 | -40 | -40 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Hex size 1 IN | 0.118 | |
| Hex size 1 MM | 3.0 | |
| Item type | NUT | Nut |
| Material | BRONZE | Bronze |
| Product material | BRONZE | Bronze |
| Thread sealant | NO | No |
| Thread size 1 | 3-12 UN | 3-12 UN |
