6CB200 SPDR CASTING
301916
Tools301916 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Spider Casting |
| Product height in | 11.160 |
| Product height mm | 283.464 |
| Product length in | 11.160 |
| Product length mm | 283.464 |
| Product Material | Semi Steel |
| Product width in | 2.250 |
| Product width mm | 57.15 |
| Sub brand | Airflex |