3019974
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3019974
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Marine, Saw Mill, Entertainment, Mining, Elevators | |
| Main Port Connections | SAE | |
| Model Code | MP45-F1-R-PM98CVT-A-F1-2 | |
| Model Series | Motor-Pump | |
| Product Type | Integrated Motor Pumps | |
| Sub-brand | None | |
| Trade Name | MP45 Series |