225DP100 CALIPER PISTON
303866
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 2.248 |
| Product height mm | | 57.099 |
| Product length in | | 2.248 |
| Product length mm | | 57.099 |
| Product width in | | 1.410 |
| Product width mm | | 35.814 |
| Sub brand | AIRFLEX | Airflex |