Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
304937
01.E 240.25VG.HR.E.P. VA FILTERELEMENT
304937
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
304937
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
1.875
Product height mm
47.625
Product length in
2.165
Product length mm
54.991
Product width in
1.325
Product width mm
33.655