Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | MRV13-10-K-0 | |
| Product height in | 1.630 | |
| Product height mm | 41.402 | |
| Product length in | 3.830 | |
| Product length mm | 97.282 | |
| Product width in | 1.630 | |
| Product width mm | 41.402 |
