Straight Adapters 30501-135 (RIGHT)

PLUG

30501-135


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Hex size 1 IN0.500
Hex size 1 MM12.700
Thread sealantNONo
Thread size 13/8-24 UNF3/8-24 UNF