Danfoss Airflex
305890
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
305890
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty |
| Package contents | Air Connection Tube |
| Product Height | 1.188 in |
| Product Length/Depth | 1.188 in |
| Product material | Steel |
| Product Type | Kits and Spare Parts |
| Product Volume | 15.77 in³ |
| Product Width | 11.174 in |
| Sub-brand | Airflex |
| Trade Name | None |