Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | FIXED ORIFICE | Fixed Orifice |
| Brand | DANFOSS | Danfoss |
| Cavity | C-12-3 | C-12-3 |
| Factory set flow rate GPM | 2.500 | |
| Factory set flow rate LPM | 9.50 | |
| Flow rate GPM | 20.000 | |
| Flow rate LPM | 76.00 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | FLOW CONTROL | Flow Control |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Maximum flow rate GPM | 30.000 | |
| Maximum flow rate LPM | 114.00 | |
| Minimum flow rate GPM | 0.500 | |
| Minimum flow rate LPM | 1.90 | |
| Model Code 1 | PFR11-12-F-0-2.5 | |
| Number of valve ports | 3 | 3 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Operation | DIFFERENTIAL PRESSURE | Differential Pressure |
| Port type | CARTRIDGE ONLY | Cartridge Only |
| Pressure rating BAR | 350.00 | |
| Pressure rating PSI | 5000.00 | |
| Product height in | 1.250 | |
| Product height mm | 31.750 | |
| Product length in | 3.596 | |
| Product length mm | 91.338 | |
| Product width in | 1.250 | |
| Product width mm | 31.750 | |
| Rec filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Style | FIXED PRESS COMPENS, FLOW REG | Fixed Pressure Compensated, Flow Regulator |
