Danfoss Airflex
306300
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
306300
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty |
| Package contents | Adapter |
| Product Height | 11.38 in |
| Product Length/Depth | 11.38 in |
| Product material | Semi Steel |
| Product Type | Kits and Spare Parts |
| Product Volume | 388.513 in³ |
| Product Weight | 31 lb |
| Product Width | 3 in |
| Sub-brand | Airflex |
| Trade Name | C2 Series |