SB-450 COIL HSG FORG
306765
Tools306765 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Coil Housing Forging |
| Product height in | 4.720 |
| Product height mm | 119.888 |
| Product length in | 4.720 |
| Product length mm | 119.888 |
| Product Material | Iron |
| Product width in | 1.910 |
| Product width mm | 48.514 |
| Sub brand | Airflex |