307289
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
307289
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | Pilot Operated | |
| Actuator Identification | None | |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) | |
| Body material | Gray Iron | |
| Design code | 60 | |
| Diode | None | |
| Feature | Three- or four-way directional controlEasily mountable on industry-standard surfacesThousands of models to suit all applications | |
| Flow rate | 757 l/min | |
| Fluid Cleanliness | 19/17/14 micron | |
| Fluid compatibility | Petroleum oils | |
| Function | Directional Control Valve | |
| Interface | ISO4401-08 | |
| Leakage | Standard | |
| Light | No | |
| Model Code | F3DF5S4162C230AC6030S33 | |
| Pressure Rating | 207 bar | |
| Product Height | 13.05 in | |
| Product Length/Depth | 12.06 in | |
| Product Type | Directional Control Valves | |
| Product Volume | 1259.064 in³ | |
| Product Weight | 166 lb | |
| Product Width | 8 in | |
| Reducer Module | No | |
| Seal material | Buna-N | |
| Special features | None | |
| Spool Center Condition | None | |
| Spool Monitor Switch | None | |
| Stage | Two Stage | |
| Sub-brand | None | |
| Trade Name | DF5S4-16 30 Design | |
| Valve Mount Type | Gasket Mounted | |
| Working temperature - max | 66 °C | |
| Working temperature - min | -18 °C |