BRACKET-SWITCH, 138DBBS
308089
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 4.000 |
| Product height mm | | 101.600 |
| Product length in | | 2.250 |
| Product length mm | | 57.150 |
| Product width in | | 1.560 |
| Product width mm | | 39.624 |
| Series | DBBS | DBBS |
| Sub brand | AIRFLEX | Airflex |