KDO 429X6.P.70O-RING
308659
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 27.500 |
| Product height mm | | 698.500 |
| Product length in | | 70.000 |
| Product length mm | | 1778.000 |
| Product width in | | 26.500 |
| Product width mm | | 673.100 |
| Sub brand | AIRFLEX | Airflex |