308835-3
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
308835-3
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Elevator scraper drives, hydrostatic drives, auxiliary applications | |
| Bearing package | Standard | |
| Configuration | Single | |
| Design code | 20 | |
| Displacement | 231.3 cm³/rev | |
| Feature | Reliable, efficient performanceLong lastingQuiet operation | |
| Frame size | 50M | |
| Minimum speed | 4000 RPM | |
| Model Code | 50M220A 11C20 114 | |
| Paint | None | |
| Product Height | 8.65 in | |
| Product Length/Depth | 14.54 in | |
| Product material | Cast Iron | |
| Product Type | Vane Motor | |
| Product Volume | 1320.596 in³ | |
| Product Weight | 80 lb | |
| Product Width | 10.5 in | |
| Ring size | 220 | |
| Seal material | Buna-N | |
| Shaft rotation | Right | |
| Shaft seals | Single | |
| Shafts | None | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | M Series | |
| Vane function type | Motor | |
| Working pressure - max | 500 Psi |