Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cavity | C-12-3 | C-12-3 |
| Coil series | E SERIES | E Series |
| Coil termination | DIN43650-A | DIN43650-A |
| Diode | NO | No |
| Flow rate LPM | 114.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | ELECTRO PROP FLOW CONTROL | Electro proportional flow control |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 240 CC/MIN | 240 cc/min |
| Model Code 1 | EFV2-12-CAS-0-24DGE | |
| Number of housing ports | 3 | 3 |
| Number of valve ports | 3 | 3 |
| Operating temperature | -30 C TO 90 C (-22 TO 194 F) | -30 C to 90 C (-22 to 194 F) |
| Operation | ELECTRICALLY OPERATED | Electrically operated |
| Override type | SCREW-IN TYPE | Screw-in type |
| Port type | CARTRIDGE ONLY | Cartridge only |
| Pressure rating BAR | 210.00 | |
| Product height in | 3.480 | |
| Product height mm | 88.392 | |
| Product length in | 6.100 | |
| Product length mm | 154.940 | |
| Product width in | 1.740 | |
| Product width mm | 44.196 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Style | SPOOL | Spool |
| Voltage | 24 | 24 V |
| Voltage type | DC | DC |
| Working pressure max bar | 210 |
