Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | EFV1-12-V-C-D-P-0-00 | |
| Product height in | 2.630 | |
| Product height mm | 66.802 | |
| Product length in | 6.000 | |
| Product length mm | 152.400 | |
| Product width in | 1.740 | |
| Product width mm | 44.196 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
