Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Cavity | C-10-4 | C-10-4 |
| Coil series | NONE | None |
| Coil termination | NONE | None |
| Diode | NO | No |
| Flow rate gpm | 6.00 | |
| Flow rate LPM | 22.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | PROP SOLENOID | Proportional Solenoid |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 250 CC/MIN | 250 cc/min |
| Minimum working pressure BAR | 210.00 | |
| Minimum working pressure PSI | 3000.00 | |
| Model Code 1 | ESV9-10-F-0-0-00-EN-A | |
| Number of housing ports | 4 | 4 |
| Number of valve ports | 4 | 4 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Operation | ELECRO PROPORTIONALLY CTRL | Elecronically Proportionally Controlled |
| Override type | NONE | None |
| Port Size | NONE | None |
| Port Type | CARTRIDGE ONLY | Cartridge only |
| Pressure ratiing PSI | 3635 | |
| Pressure rating BAR | 250.00 | |
| Product height in | 2.620 | |
| Product height mm | 66.548 | |
| Product length in | 7.900 | |
| Product length mm | 200.660 | |
| Product width in | 1.810 | |
| Product width mm | 45.974 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |
| Special features | EN SERIES EN490 | EN series EN490 |
| Style | SPOOL | Spool |
| Torque into aluminium cavity | 47-54 NM | 47-54 Nm |
| Torque into steel cavity | 68-75 NM | 68-75 Nm |
| Voltage type | DC | DC |
| Working pressure max bar | 250 | |
| Working pressure max psi | 3635 |