Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Material handling |
| Bend radius min (inch) | 2.000 |
| Bend radius min (mm) | 50.800 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 840 |
| Burst pressure (psi) | 12200 |
| Catalog Item | 30CT-06-2-250BX |
| Color | Black |
| Compliances | ASTM D5964 |
| Conditional temp range | -65F to 200F for petrol based |
| Conductivity | Conductive |
| Construction | 2 Ply braid |
| Cover material | Polyester (PET) |
| Impulse cycle (cycles) | 200000 |
| Inside diameter (inch) | 0.38 |
| Inside diameter (mm) | 9.50 |
| Lay line style | Ink jet |
| Length (in) | 3000.00000 |
| Length (mm) | 76200.00000 |
| Outside diameter (inch) | 0.66 |
| Outside diameter (mm) | 16.80 |
| Package form | Box |
| Product height in | 0.380 |
| Product height mm | 9.500 |
| Product width in | 0.380 |
| Product width mm | 9.500 |
| Qualified hose fittings | 903 |
| Reinforcement material | Fiberglass |
| Series | 30CT Series |
| Size | -6 |
| Tube material | Polyethylene (PE) |
| Tube wall thickness (inch) | 0.14 |
| Tube wall thickness (mm) | 3.56 |
| Working pressure max (bar) | 210 |
| Working pressure max (psi) | 3050 |
| Working temperature max (C) | 94 |
| Working temperature max (F) | 200.0 |
| Working temperature min (C) | -54 |
| Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789346247 |
