30CT-0600X-007
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3TR18CT-06-250BX
30CT-0600X-007
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 2 in | |
| Burst pressure | 12200 Psi | |
| Certification(s) | SAE 100R18 | |
| Color | Black | |
| Conditional temperature range | -65 F to 150 F with water based or fire-resistant fluids | |
| Conductivity | Conductive | |
| Cover material | Polyester | |
| Cover style | Perforated | |
| Dash size | -6 | |
| Inside diameter | .38 in | |
| Lay line style | Ink Jet | |
| Outside diameter | .66 in | |
| Product Height | .66 in | |
| Product Length/Depth | 3000 in | |
| Product Volume | 1306.8 in³ | |
| Product Weight | 30 lb | |
| Product Width | .66 in | |
| Qualified hose fittings | 903, 90A, 90N | |
| Reinforcement material | Fiber | |
| Tube material | Polyester | |
| Working pressure | 3050 Psi | |
| Working temperature - max | 200 °F | |
| Working temperature - min | -65 °F |