RING GEAR CN1.5TM[EP]
31040266701
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 7.800 |
| Product height mm | | 198.120 |
| Product length in | | 7.800 |
| Product length mm | | 198.120 |
| Product width in | | 4.800 |
| Product width mm | | 121.920 |
| Sub brand | CHAR-LYNN | Char-Lynn |