BALL GUIDE D8SW[EP]
31040273101
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.900 |
| Product height mm | 22.860 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product width in | 0.900 |
| Product width mm | 22.860 |
| Sub brand | Dowmax |