Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 10.500 |
| Product height mm | | 266.700 |
| Product length in | | 10.500 |
| Product length mm | | 266.700 |
| Product width in | | 6.900 |
| Product width mm | | 175.260 |
| Sub brand | CHAR-LYNN | Char-Lynn |