SHAFT 14TM [EP]
31040363901
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.060 |
| Product height mm | | 26.924 |
| Product length in | | 8.320 |
| Product length mm | | 211.328 |
| Product width in | | 1.060 |
| Product width mm | | 26.924 |
| Sub brand | DOWMAX | Dowmax |