CARRIER(A) 36TM[EP]
31040447501
Tools31040447501 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Carrier |
| Product height in | 12.830 |
| Product height mm | 325.882 |
| Product length in | 5.140 |
| Product length mm | 130.556 |
| Product width in | 12.830 |
| Product width mm | 325.882 |