Product specifications
Characteristic | Value |
|---|---|
| Describes displacement | 130 1/cm3 |
| Describes the design | 13 TEETH |
| Double Seal Lip | NO |
| factor used for pricing | 1,10 |
| leading prod price dependency | 11012428 |
| Size/Dimensions | L33.4XW4.4XH4.4 CM |
| Special Length | NO |
| Special Thread | NO |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |