SET PLATE CN14TM [EP]
31050459101
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | PLATE | Plate |
| Product height in | | 4.450 |
| Product height mm | | 113.030 |
| Product length in | | 0.394 |
| Product length mm | | 10.000 |
| Product width in | | 4.450 |
| Product width mm | | 113.030 |