3130-03A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3TR7-03-250BX
3130-03A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | .75 in | |
| Burst pressure | 12200 Psi | |
| Color | Black | |
| Construction | 1 Ply Braid | |
| Cover material | Polyurethane | |
| Factory crimp | Yes | |
| Inside diameter | .19 in | |
| Lay line style | Ink Jet | |
| Outside diameter | .43 in | |
| Product Height | .43 in | |
| Product Length/Depth | 1 ft | |
| Product Weight | .045 lb | |
| Product Width | .43 in | |
| Reinforcement material | Synthetic fiber | |
| Tube material | Nylon | |
| Working pressure | 3050 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |