MANGUERA TERMO 100R7, COLOR NEGRO
3130-04
Catalog item:
3130-04
Recommended replacement: 3130-04, 3TR7-04-250BX
3130-04
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius min (inch) | 1.250 |
| Bend radius min (mm) | 31.750 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 827 |
| Burst pressure (psi) | 12000 |
| Catalog Item | 3130-04 |
| Color | Black |
| Compliances | SAE 100R7 |
| Conditional temp range | -40F to 150F fire resistant-40F to 150F for water based |
| Conductivity | Conductive |
| Cover material | Polyurethane (TPU) |
| Impulse cycle (cycles) | 150000 |
| Inside diameter (inch) | 0.25 |
| Inside diameter (mm) | 6.35 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.51 |
| Outside diameter (mm) | 12.95 |
| Package form | Bulk |
| Qualified hose fittings | 1A/Z Series90390A9C6 |
| Reinforcement material | Fiber |
| Size | -4 |
| Tube material | Nylon lined |
| Working pressure max (bar) | 207 |
| Working pressure max (psi) | 3000 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789345578 |