
HOSE-SYN, 3130, -5, 250FT, BX, R7
3130-05-250BX
Catalog item:
3130-05-250BX
Recommended replacement: 3130-05-250BX, 3TR7-05-250BX
3130-05-250BX
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Chemical transfer |
| Bend radius min (inch) | 1.750 |
| Bend radius min (mm) | 44.400 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 700 |
| Burst pressure (psi) | 10200 |
| Catalog Item | 3130-05-250BX |
| Certifications | USCG |
| Color | Black |
| Compliances | SAE 100R7 |
| Conditional temp range | -40F to 150F for water based |
| Conductivity | Non-conductive |
| Construction | 1 Ply braid |
| Cover material | Polyurethane (TPU) |
| Impulse cycle (cycles) | 150000 |
| Inside diameter (inch) | 0.31 |
| Inside diameter (mm) | 7.90 |
| Lay line style | Ink jet |
| Length (in) | 3000.00000 |
| Length (mm) | 76200.00000 |
| Outside diameter (inch) | 0.59 |
| Outside diameter (mm) | 15.10 |
| Package form | Box |
| Product height in | 0.310 |
| Product height mm | 7.900 |
| Product width in | 0.310 |
| Product width mm | 7.900 |
| Qualified hose fittings | 4T |
| Reinforcement material | Fabric |
| Series | 3TR7 Series |
| Size | -5 |
| Tube material | Nylon 11 |
| Tube wall thickness (inch) | 0.14 |
| Tube wall thickness (mm) | 3.56 |
| Working pressure max (bar) | 175 |
| Working pressure max (psi) | 2550 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |