3130-06006
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3TR7-06-250BC, 3TR7-06-250BX
3130-06006
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Application | Chemical Transfer | |
| Bend radius - min | 2 in | |
| Burst pressure | 9200 Psi | |
| Certification(s) | SAE 100R7 | |
| Color | Black | |
| Cover material | Polyurethane | |
| Dash size | -6 | |
| Inside diameter | .38 in | |
| Lay line style | Ink Jet | |
| Outside diameter | .67 in | |
| Product Height | .67 in | |
| Product Length/Depth | 1 ft | |
| Product Weight | .084 lb | |
| Product Width | .67 in | |
| Reinforcement material | Polyester | |
| Tube material | Nylon | |
| Working pressure | 2300 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |