3130-08-2
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3TR7-08-2-250BX
3130-08-2
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 3 in | |
| Burst pressure | 8200 Psi | |
| Certification(s) | SAE 100R7 | |
| Color | Black | |
| Conditional temperature range | -40 F to 150 F with water based or fire resistant fluids | |
| Conductivity | Conductive | |
| Cover material | Polyurethane | |
| Cover style | Perforated | |
| Dash size | -8 | |
| Impulse cycle life | 150000 cycles | |
| Inside diameter | .5 in | |
| Lay line style | Ink Jet | |
| Outside diameter | .81 in | |
| Package form | Bulk | |
| Product Height | .81 in | |
| Product Length/Depth | 12 in | |
| Product Volume | 7.873 in³ | |
| Product Weight | .11 lb | |
| Product Width | .81 in | |
| Qualified hose fittings | 90A, 9C6, U, 903, Z | |
| Reinforcement material | Synthetic fiber | |
| Tube material | Nylon lined | |
| Tube wall thickness | .155 in | |
| Working pressure | 2050 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |