
HOSE THERMO 100R7 BLK Cond 500 RL
3130-08-500R
Catalog item:
3130-08-500R
Recommended replacement: 3130-08-500R, 3TR7-08-500RL
3130-08-500R
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius min (inch) | 3.000 |
| Bend radius min (mm) | 76.200 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 565 |
| Burst pressure (psi) | 8200 |
| Catalog Item | 3130-08-500R |
| Color | Black |
| Compliances | SAE 100R7 |
| Conditional temp range | -40F to 150F fire resistant-40F to 150F for water based |
| Conductivity | Conductive |
| Cover material | Polyurethane (TPU) |
| Impulse cycle (cycles) | 150000 |
| Inside diameter (inch) | 0.50 |
| Inside diameter (mm) | 12.70 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.81 |
| Outside diameter (mm) | 20.57 |
| Package form | Reel |
| Qualified hose fittings | 1A/Z Series90390A9C6 |
| Reinforcement material | Fiber |
| Size | -8 |
| Tube material | Nylon lined |
| Tube wall thickness (inch) | 0.16 |
| Tube wall thickness (mm) | 3.94 |
| Working pressure max (bar) | 141 |
| Working pressure max (psi) | 2050 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |