3130-0800X-036
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Thermoplastic hydraulic hose
Recommended replacement: 3TR7-08-250BX
3130-0800X-036
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius - min | 3 in |
| Burst pressure | 8200 Psi |
| Certification(s) | SAE 100R7 |
| Color | Black |
| Conditional temperature range | -40 F to 150 F with water based or fire resistant fluids |
| Conductivity | Conductive |
| Cover material | Polyurethane |
| Cover style | Perforated |
| Dash size | -8 |
| Impulse cycle life | 150000 cycles |
| Inside diameter | .5 in |
| Lay line style | Ink Jet |
| Outside diameter | .81 in |
| Package form | Cut length |
| Product Height | .81 in |
| Product Length/Depth | 3000 in |
| Product Volume | 1968.3 in³ |
| Product Weight | 28.5 lb |
| Product Width | .81 in |
| Qualified hose fittings | 90A, 9C6, U, 903, Z |
| Reinforcement material | Synthetic fiber |
| Tube material | Nylon lined |
| Tube wall thickness | .155 in |
| Working pressure | 2050 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -40 °F |