3130-1200X-034
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3TR7-12-200BX
3130-1200X-034
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 5 in | |
| Burst pressure | 5000 Psi | |
| Certification(s) | SAE 100R7 | |
| Color | Black | |
| Conditional temperature range | -40 F to 150 F with water based or fire resistant fluids | |
| Conductivity | Conductive | |
| Cover material | Polyurethane | |
| Cover style | Perforated | |
| Dash size | -12 | |
| Impulse cycle life | 150000 cycles | |
| Inside diameter | .75 in | |
| Lay line style | Ink Jet | |
| Outside diameter | 1.07 in | |
| Product Height | 1.07 in | |
| Product Length/Depth | 24000 in | |
| Product Volume | 27477.6 in³ | |
| Product Weight | 351.98 lb | |
| Product Width | 1.07 in | |
| Qualified hose fittings | 90A, 9C6, U, 903, Z | |
| Reinforcement material | Synthetic fiber | |
| Tube material | Nylon lined | |
| Working pressure | 1250 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |